![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
315Mhz RF link kit
- 10+: $4.41
YOU MAY LIKE THIS
PRODUCT DETAILS
The kit is consisted of transmitter and receiver, popular used for remote control.
Usage
The popular link is like this: MCU -> Encoder -> Transmitter ------ Receiver -> Decoder -> MCU,
PT2262(Encoder) and PT2272(Decoder) are optional, their existence is to 1)avoid confusing when multiple RF links in range 2) isolate disturbance. You can integrate the encoding and decoding work to the MCUs on both side. Whenever there is no 315Mhz devices around, you may use it as direct cable connection.
Excuse for the documentation, we will work on them. Before that, please consult us for any details, we are happy to find the answer for you .We tried them using the guide from Sparkfun, it's compatible. The only difference is in package, of some excess GND pins.
Technical details
Dimensions | 60mm x40mm x7.5mm |
Weight | G.W 5g |
Battery | Exclude |
Frequency | 315Mhz |
Modulation | ASK |
Receiver data output | High - 1/2 Vcc, Low - 0.7v |
Transmitter input voltage | 3-12V (high voltage = more transmitting power) |
Transmitting range (work at 5V) | 40m indoor, and 100m in open air |
Part List
Receiver Module | 1 |
Transmitter Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454113126 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |