![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
315MHz ASK&OOK Transmitter module
SKU
317010004
RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 315MHz frequency
YOU MAY LIKE THIS
PRODUCT DETAILS
RF-T-ASK series is a low cost, high output power, low power consumption ASK/OOK transmitter module with operating at 315MHz frequency. It is your ideal choice for designing long distance wireless data transmission products. Compliance FCC and ETSI regulation.
FEATURES
Long Distance Application
Simple-to-use.
SAW Resonator •315MHz
Data Rate:300Hz-10KHz
RF Output Power: 16dBm@5V
Power Supply: 2.1V~5.5V
Low Power Consumption
TYPICAL APPLICATION
Remote control
Remote sensor
Wireless data collection
Home security system
Toys
Technical details
Dimensions | 60mm x60mm x10.7mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | 841454115892 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewModule for wireless radio transmission. Product quality very good.
FAQ
Show
per page