![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
315MHz ASK&OOK Super-heterodyne Receiver module
SKU
317020002
F-R-ASK series module are low cost super-heterodyne receiver module working at frequency 315Mhz
YOU MAY LIKE THIS
PRODUCT DETAILS
F-R-ASK series module are low cost super-heterodyne receiver module working at frequency 315Mhz. The operating voltage is 3.6V-5.5V. Enable(SHUT)function, which enable module to switch between work status and sleep status, other shape modules don’t have this function. This module features stable RF performance, low power consumption, high sensibility, cost-effective, widely applied in various types of data transmission system.
Features:
- Low cost, low power consumption, Cos
- Transmission Data Rate: 0.3-2.5KHz
- The operating voltage: 3.6V-5.5V
- The operating current: 3mA @ 315MHz
- Sleep current: ^0.9uA
- Sensibility:-108dBm
- The operating frequency:315MHZ
- SMD and DIP Package
- Applications
- Wireless data transmission
- Home Automation
- Remote Alarm System
Specification:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review