![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
300mm Infrared shooting sensor
SKU
101990073
This sensor has two parts
- 10+: $5.94
YOU MAY LIKE THIS
PRODUCT DETAILS
This sensor has two parts. The transmitting part has red wire and black wire. The red wire is 5V +. The black wire is 5V-. The receiving part has three wires. The white wire is signal.
You can use this module to count goods at product line or anti-theft system
Specification:
- Voltage : 5V
- Current : 5mA
- Distance: 0 ~ 300mm
- Weight: 6g
- responsive time : 1ms
Technical details
Dimensions | 50mm x50mm x10mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531901000 |
USHSCODE | 8504100000 |
UPC | 841454113157 |
EUHSCODE | 8533210000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page