the AI Hardware Partner
Toggle Nav
Loading...

300K Pixel USB 2.0 Mini Webcam

Plug and play web camera for your Pi
$8.90
In stock
  • 10+: $7.57
-
+

PRODUCT DETAILS

Plug and play web camera for your Pi. Displays have high resolution, providing true color images for network conferencing / video chatting / video recording. It also works great on a PC or Laptop!

Features

  • Materials: Molded Plastic, Aluminum

  • Image Sensor: high resolution 640x480 CMOS sensor

  • Resolution: 300K Pixel

  • Frame Rate: 30 FPS

  • Video: 24-Bit True color

  • Distance: 0.2m~∞

  • Control: Button(Manual)/Software(Auto)

  • Connection: USB 2.0/1.1

  • Compatible Computer Systems: Windows 98SE/2000/ME/XP/Vista/Windows7, Macintosh OS compatible, Raspbian

  • Compatible with Raspberry Pi A+,B,B+/2.

Technical details

Dimensions 80mm x120mm x34.4mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 8525801390
USHSCODE 8525501000
UPC 841454114031
EUHSCODE 8517600000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ