![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3.7V 50000RPM Small Coreless Motor 716
SKU
108990001
It mainly used in small-scale aircraft, it's incredible that such a small motor can provide power 5W and running the speed at 50000rpm on 3
- 10+: $1.66
YOU MAY LIKE THIS
PRODUCT DETAILS
It mainly used in small-scale aircraft, it's incredible that such a small motor can provide power 5W and running the speed at 50000rpm on 3.7V. It's only 2.5g weight can effectively reduction the weight of the aircraft .
Specification:
- Diameter: 7 mm
- Length: 16.5 mm
- Shaft length: 6.3 mm
- Shaft diameter: 0.8 mm
- Weight: 2.5 g
- Speed: 50000 rpm
- Rated voltage: 3.7 V
- Rated current: 100mA
- Wire length: 50 mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 50mm x70mm x7.2mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
s | 1 |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104080 |
UPC | 841454113164 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review