![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3.5 mm Jack to 3 RCA Adapter Cable - 15cm
SKU
321030002
Compatible with most MiniDV and Digital camcorders made by Sony, Canon, JVC, Samsung, Panasonic, Sharp and other brand camcorders that use a single 3.5mm (1/8') connector for exporting audio/vide.
- 10+: $2.47
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- 3.5mm jack plug to 3 X RCA cable
- Male to male
- Ideal for connecting your camcorder/DV to your TV set or VCR for video and stereo audio playback
- Length:Approx 150cm
- Compatible with most MiniDV and Digital camcorders made by Sony, Canon, JVC, Samsung, Panasonic, Sharp and other brand camcorders that use a single 3.5mm (1/8') connector for exporting audio/video
- 3.5mm AV Plug to Three RCA Plugs
- Suitable for High-Performance Video and Audio Playback
- 3 Standard RCA "R-AUDIO-L, VIDEO" (red-white-yellow) male connectors.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 55g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | 841454114833 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood quality cables
FAQ
Show
per page