![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3.5 Inch Touch LCD for Cubieboard 1 and 2 (800x480)
SKU
317080001
CubieScreen is a 3
YOU MAY LIKE THIS
PRODUCT DETAILS
CubieScreen is a 3.5" TFT (800 * 480 dots) with capacitive touch screen ,It works on the cubieboard1 or cubieboard2 that run Linux and Android. Plugs into your cubieboard directly, easy to use,without the need for a cable or extra power supply.the LCD interface is 24bits RGB,display frame rate is 60fps.CubieScreen provides many interfaces such as Camera or DVB TS, SDIO, CVBS output, Audio ADC and GPIOs.
SPECIFICATION
Display construction: 800×480
Touch Screen: Capacitive
LCD Interface: 24 bits RGB
Display Frame rate: 60 fps
Support cubieboard 1 and cubieboard 2
Support Android 4.2 TV SDK, Linux-sunxi, Lubuntu
Support Xstroke handwriting
Size(mm): 95×60×12
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 74g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9013803010 |
USHSCODE | 8531809051 |
UPC | 841454115632 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood quality and price
-
from order viewHigh-quality image display
-
from order viewIt was very inexpensive.
FAQ
Show
per page