![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3.5 Inch TFT Display for Raspberry Pi - Resistive Touch Screen
SKU
308010014
This TFT LCD is designed for RPI
- 10+: $22.00
YOU MAY LIKE THIS
PRODUCT DETAILS
This TFT LCD is designed for RPI. As it is touch screen, you can design it for many things.
Features:
Designed for Raspberry Pi Model B/B+, an ideal alternative solution for HDMI monitor
Compatible with Raspberry Pi A+,B,B+/2.
320×480 resolution, better display
Convenient Men-Machine interface for Raspberry Pi, combined with the portable power, DIY anywhere anytime
Supports Raspbian system, enables your system to:
Play videos (supports multi formats, MP4 and so on)
Take photos by touching (up to 17 camera modes)
Support software keyboard (system interaction without keyboard/mouse)
Package Contains
1. 3.5inch RPi LCD (A) x 1
2. Touch pen x 1
3. DVD × 1
Specification:
Technical details
Dimensions | 105mm x105mm x28mm |
Weight | G.W 120g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9013803010 |
USHSCODE | 8531809051 |
UPC | 841454116943 |
EUHSCODE | 8531202090 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review