![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
3.2 Inch TFT LCD Screen for Raspberry Pi
SKU
104990163
Features:
Designed for Raspberry Pi Model B/B+, easy to use
Compatible with Raspberry Pi A+,B,B+/2
YOU MAY LIKE THIS
PRODUCT DETAILS
Features:
Designed for Raspberry Pi Model B/B+, easy to use
Compatible with Raspberry Pi A+,B,B+/2.
Supports Raspbian system, enables your system to:
Play videos (supports multi formats, MP4 and so on)
Take photos by touching (up to 17 camera modes)
Support software keyboard (system interaction without keyboard/mouse)
Package Contains:
3.2inch RPi LCD (B) x 1
RPi screws pack (2pcs) x 1
DVD × 1
http://www.waveshare.net/shop/3.2inch-RPi-LCD-B.htm
interface:
PIN NO. | SYMBOL | DESCRIPTION |
1, 17 | 3.3V | Power positive (3.3V power input) |
2,4 | 5V | Power positive (5V power input) |
3,5,7,8,10,22 | NC | NC |
6,9,14,20,25 | GND | Ground |
11 | TP_IRQ | Touch Panel interrupt, low level while the Touch Panel detects touching |
12 | KEY1 | Key |
13 | RST | Reset |
15 | LCD_RS | LCD instruction control, Instruction/Data Register selection |
16 | KEY2 | Key |
18 | KEY3 | Key |
19 | LCD_SI / TP_SI | SPI data input of LCD/Touch Panel |
21 | TP_SO | SPI data output of Touch Panel |
23 | LCD_SCK / TP_SCK | SPI clock of LCD/Touch Panel |
24 | LCD_CS | LCD chip selection, low active |
26 | TP_CS | Touch Panel chip selection, low active |
Key Parameters:
LCD Type | TFT |
LCD Interface | SPI |
Touch Screen | Resistive |
Touch Screen Controller | XPT2046 |
Colors | 65536 |
Backlight | LED |
Resolution | 320*240 (Pixel) |
Aspect Ratio | 4:3 |
Power Consumption | TBD |
Backlight Current | TBD |
Operating Temp. (℃) | TBD |
Key Parameters
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 113g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9013803010 |
USHSCODE | 8471490000 |
UPC | 841454113225 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review