![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2WD Arduino compatible Mobile platform
SKU
110990061
2WD Arduino compatible mobile robot development platform
2 high-quality micro-speed motor
Tough aluminium body with mounting holes
Variety of sensors can be added
- 10+: $37.80
- 20+: $35.70
YOU MAY LIKE THIS
PRODUCT DETAILS
This a well designed, Arduino compatible mobile robot development platform,you can build it and program it easily with tons of published free codes. Compare with the last mobile platform, this one has a tough aluminium body with mounting holes, you can add Variety of sensors to make it more interesting.
Features
2WD Arduino compatible mobile robot development platform
2 high-quality micro-speed motor
Tough aluminium body with mounting holes
Variety of sensors can be added
Specification
2WD Mobile platform Motors: 3-6V DC
Speed: 70cm/S
Dimensions: 170mm (diameter)
Weight: 400g
Package list
Aluminium chassis X1
wheels X2
Motors X2
Omni-directional Wheel x1
Technical details
Dimensions | 240mm x195mm x100mm |
Weight | G.W 717g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review