![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2V 1W Thin-film Flexible Solar Panel
SKU
114990058
The Thin-film flexible solar panel is built on an ultra-thin backsheet
- 10+: $13.20
YOU MAY LIKE THIS
PRODUCT DETAILS
The Thin-film flexible solar panel is built on an ultra-thin backsheet. It can be installed in a curve of up to 30 degrees. In addition to its unique flexibility. It packaging with durable, high light transmittance ETFE film and fast curing EVA film.
Utilizing the latest flexible solar cell technology that we offer a new solution to your battery charging needs. No longer do you require a flat surface for mounting your solar panel. That means a lot of makers can build their outdoor prodcuts with the lightweight and flexible solar panel.
Feature:
- Thin-flim
- Flexible
- Waterproof
- Chainable
- Lightweight
Specification:
- Dimension: 186x78x0.5mm(with edge 208x78x0.5mm)
- Weight: 29g±2g
- Voltage: 2V
- Power: 1W
- Conversion Rate: ~10%
- Cell Type: Three junction of flexible amorphous silicon thin film solar cells
Technical details
Dimensions | 190mm x90mm x1mm |
Weight | G.W 31g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8541402000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review