![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2KM Long Range RF link kits with encoder and decoder
SKU
113990018
Super long range 433mhz RF link kit Comes with VCO , PLL technology
Steady Frequency and super anti-jamming ability
Wireless data transport and remote control
- 10+: $15.30
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a super long range 433mhz RF link kit Comes with VCO , PLL technology, steady Frequency and super anti-jamming ability. You can directly use it with your project like wireless data transport and remote control etc.
Specification
Working voltage: Receiver(3-5V), Transmitter(3-9V)
Working current: 2.5mA(5.0VDC)
principle of work: Superhet(VCO, PLL)
Modulation: OOK/ASK
Working band: 433.92MHz (customize service available)
Bandwidth: 1.5MHz
Sensitivity: -105dBm (50Ω)
Rate: <5Kbps
Decoding form:PT2272
Antenna length: 18cm
Emission Distance: 2 KM
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 19g |
Battery | Exclude |
Part List
Receiver module | 1 |
Transmitter module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454113263 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewIt worked well
-
from order viewIt worked well inside a church at about 200 feet distance.
-
good100%
-
-
FAQ
Show
per page