![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.8 TFT Touch Shield
SKU
104030022
This product was replaced by a updated version 2
YOU MAY LIKE THIS
PRODUCT DETAILS
This product was replaced by a updated version 2.8'' TFT Touch Shield V2.0 (SLD10261P).
2.8'' TFT Touch Shield V2
2.8'' TFT Touch Shield is an Arduino UNO/ Mega compatible multicolored TFT display with a 4-wire resistive touch-screen. It is available in an Arduino shield compatible pinout for attachment. The TFT driver is based on ST7781R with 8bit data and 4bit control interface.
- Arduino UNO Rev3 / Mega Shield compatible footprint.
- TFT
- Resolution : 240 x 320 pixels
- Size : 2.8" (50.0 x 69.2 x 2.5 mm)
- Colors : 262K
- Backlight : LED
- Driver IC: ST7781R
- 4-Wire resistive touch screen
Application Ideas
- As a general purpose Graphic display for Arduino compatible devices and any MCU.
- Touch based inputs.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 40g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review