the AI Hardware Partner
Toggle Nav
Loading...

27W USB-C PD Power Supply Black - US Version

27W USB-C PD Power Supply is an official accessory for the Raspberry Pi 5, delivering 5.1V, 5A power. It increases the USB power limit to 1.6A when the USB-C PD Power Supply is detected.

$12.00
Out of stock
Also Add: $0.00

PRODUCT DETAILS

Feature

  • High Power Delivery: Provides a maximum output of 27W, allowing it to power a wide range of peripherals. It delivers 5.1V at 5A, enabling efficient performance.
  • Compatibility with Raspberry Pi 5: Specifically designed for the Raspberry Pi 5 and automatically increases the power limit from 600mA to 1.6A when detected, ensuring optimal power usage.
  • Multiple Voltage Supply: Capable of delivering 3A@9V, 2.25A@12V, and 1.8A@15V to PD-compatible products, making it a good cost-effective power supply for many general-purpose, non-Raspberry Pi use cases.
  • Wide Input Voltage Range: Supports a broad input voltage range of 100-240VAC, making it compatible with different power standards worldwide.
  • Convenient Connectivity: It features a USB-C connector, which is widely used and provides reliable and efficient power transfer.

Description

27W USB-C PD (Power Delivery) Power Supply serves as an official accessory specifically designed for the Raspberry Pi 5. It will deliver a maximum of 5.1V, 5A enabling the Raspberry Pi 5 to power a wider range of peripherals. The total power drawn from the four USB ports on Raspberry Pi 5 is limited by default to a nominal 600mA; this limit is automatically increased to a nominal 1.6A when the USB-C PD Power Supply is detected.

The USB-C PD Power Supply is also capable of delivering 3A @ 9V, 2.25A @ 12V, and 1.8A @ 15V to PD-compatible products, making it a good cost-effective power supply for many general-purpose, non-Raspberry Pi use cases.

Specification

Specification

 

Input:

100-240VAC

Output:

5A @ 5.1V,

3A @ 9V,

2.25A @ 12V,

1.8A @ 15V

Connector:

USB-C

Cable:

1.2m, 18awg

Colours:

Black

Part List

27W USB-C PD Power Supply Black - US Version

x1

ECCN/HTS

HSCODE 8504401400
USHSCODE 8504100000
UPC
EUHSCODE 8504400000
COO KH

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ