![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
27.5mm Arcade Game Push Button - Yellow
SKU
311050000
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $0.77
YOU MAY LIKE THIS
PRODUCT DETAILS
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.
This is a ubiquitous push button you can find on arcade games. It has vivid color and smooth touch feeling, a great component for game applications.
Features
Moderate size
Vivid color
Easy to press
Light weight
Specifications
Shell diameter: 27.5mm
Mounting hole diameter: 24.5mm
Button diameter: 20mm
Height: 33mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
27.5mm Arcade Game Push Button - Yellow | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454116875 |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review