the AI Hardware Partner
Toggle Nav
Loading...

24GHz mmWave Sensor - Human Static Presence Module Lite - human presence, FMCW, Configurable Underlying Parameter, Arduino support, Home Assistant, ESPHome

SKU
101991030

24GHz mmWave Sensor - Human Static Presence Module Lite is an antenna-integrated, high-sensitivity mmwave radar sensor that is based on the FMCW principle. It is user-friendly by providing visual debugging and configuration tools. It can flexibly adapt to various scenarios as multiple underlying parameters is configurable. With Arduino support, it is an easy-to-use and cost-effective choice for various human presence-detecting applications.

$6.90
In stock
  • 10+: $6.20
-
+

PRODUCT DETAILS

24GHz mmWave Sensor - Human Static Presence Module Lite is an antenna-integrated, high-sensitivity mmwave radar sensor that is based on the FMCW principle. It is user-friendly by providing visual debugging and configuration tools. It can flexibly adapt to various scenarios as multiple underlying parameters is configurable. With Arduino support, it is an easy-to-use and cost-effective choice for various human presence-detecting applications.

Feature

  • Based on the FMCW principle: highly sensitive and immune to environmental interferences
  • Visual debugging and configuration tools: straightforward and simple to use while keeping the data clearly presented
  • More parameter modulation options: multiple configurable underlying parameter settings to meet the different needs in various scenarios
  • Compatible with Arduino Library: adopts UART and provides Arduino library support
  • Home Assistant Ready: wiki to walk you through how to integrate it with Home Assistant. Get your Raspberry Pi CM4-powered home assistant development board here.

Description

This radar assembles multiple functions in one device which are customizable with your own definitions.

It can detect human presence and absence, the motion and the direction of motion, object speed, and detected distance. Meanwhile, it provides the open custom function by offering adjustable underlying parameters for you to adjust detected range, sensing sensitivity, trigger threshold, valid time for states changing, and installation environment.

There is also an underlying open function provided and the parameters from it are the statics noise of the environment, the detection range of presence, motion noise of the environment, the detection range of object moving, and the detection speed of an object moving. That is, you can utilize its performance to build your own object movement detection radars, to meet the different needs in various scenarios.

What's FMCW's advantages?

Based on the principle of millimeter wave radar and FMCW ranging technology, the radar only needs to calculate the high-frequency continuous waves emitted to and received from the objects, without any privacy risks. Designed with a low power output, the radar maintains health-friendly working status when it is observed. Thanks to its high immunity against interferences, the output data is less vulnerable to environmental influences like temperature, humidity, noise, airflow, dust, light, etc.

To know more basic features of FMCW radar, its working principle, and the advantages of FMCW sensors compared to other radar technologies, check this article: What is mmWave Radar? : Everything You Need to Know About FMCW

Most Amazing Part: Visual debugging and configuration tools

The hardware design of it is scalable and supports secondary development based on related upper computer software(Windows) and Arduino. It can be even amazed that the radar can be upgraded by OTA(over-the-air) programming method as the board can be upgraded locally. Combined with its multiple customizable functions, this radar is an ideal motion-sensing solution in times of devices getting smarter. It presents a range of functional configurations that can be developed for realizing various application requirements.

Upper Computer Software

There is an upper computer software related to this radar, published for real-time acquisition and visualization of radar data, that displays sensing parameters through real-time waveform images which makes data monitoring more intuitive and clear. Meanwhile, it offers a series of actionable items generated by serial command protocols. Both of them help to increase development efficiency.

Application

  • Automatically outdoor lighting
  • Automaed door opening
  • Whole house monitor
  • Intelligent home appliances (TV, bath bully, security, etc.)
  • Office energy (air conditioning, lighting)
  • Sleep monitoring curve
  • Home security
  • IPC trigger

Specification

Basic Information

Contents

Minimum

Typical

Maximum

Unit

Operating voltage (VCC)

4.5

5.0

6

V

Operating current (ICC)

95

110

120

mA

Operating I\O Input/output current(IIO)

-

8

20

mA

Operating temperature

-20

-

+85

Storage temperature

-40

-

+85

Buad Rate

115200

Size

35mmx30mmx9mm

Detect Angle and Range

Contents

Minimum

Typical(default)

Maximum

unit

Installation

Motion detection range

-

5

5

meter

slide mount

Stationary/micro movements detection range

-

4

4

meter

slide mount

Detection range in the case of sleep

-

3

3.5

meter

slide mount

Radar detection angle (horizontal)

-

90

degree

Radar detection angle (pitch)

-

60

degree

RF Performace

Contents

Minimum

Typical

Maximum

unit

Operating frequency

24.0

-

24.25

GHz

Transmitted power

-

6

8

dBm

Antenna gain

10

dBi

horizontal beam (3dB)

100

degree

vertical beam (3dB)

80

degree

Part List

24GHz mmWave Sensor - Human Static Presence Module Lite

x1

ECCN/HTS

HSCODE 8526109090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    excellent product, works fine
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    easy to install in ESP32 on Home Assistant
    By
  3. Documentation
    80%
    Product Quality
    80%
    from order view
    standard ok
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    I am still amazed that it is now possible to buy a 24GHz sensor such as this! Great!
    By
  5. Documentation
    80%
    Product Quality
    80%
    from order view
    Works Good paired with the XIAO boards
    By

FAQ

Items 11 to 15 of 32 total

Show per page