the AI Hardware Partner
Toggle Nav
Loading...

MR24BSD1 24GHz mmWave Sensor - Respiratory Sleep Detection Module | Doppler radar | Sync Sense | Privacy Protect

SKU
101990885

The MR24BSD1 24GHz radar module applies Dopplor detected theory to implement human sleep quality monitoring providing a fully total private and secure sensing environment, independently from other noisy influences. It is a useful privacy-protected, secure sensor radar systems in smart home applications like sleep safety alarm, sleep respiratory detection.

$28.00
Out of stock
  • 10+: $24.00

PRODUCT DETAILS

Note

Get inspired! To better support Internet of Things developers and enthusiasts to utilize this tiny yet feature-rich board, and accelerate the implementation of IoT industry, smart wear projects and TinyML. Seeed has launched a sponsorship event, manufacture your Seeed XIAO BLE prototype for free with Seeed Fusion PCBA service. Click here to apply now!

Note

1. There is an resistor used for filtering RC. Since it doesn't use in the module as we tested, it has been removed.
2.Since we removed the LED from the module, the resistor here limited cicuit has been canceled as well.

Feature

  • Enabled theory: Implement detection based on 24GHz mmWave Doppler radar technology
  • Vital signs detection: Sense simultaneously moving and stationary persons, detect respiratory sleep to monitor human sleep quality
  • Perfect privacy protection: Apply mmWave monitoring technology to provide surveillance capabilities without identification
  • Health-friendly working status: Output power as low as harmless to human body
  • High stability: Independ from temperature, humidity, noise, airflow, dust, light and other environmental influences
  • High flexibility radar: Support secondary development and adapt to various scenarios applications

Description

The MR24BSD1 24GHz radar module applies Doppler radar detection technology to implement human sleep quality monitoring, detecting body moving and stationary along with human breathing rate, providing a fully private and secure environment, independently from other noisy influences. It represents useful privacy-protected, secure sensor radar systems in smart home applications like sleep safety alarm, sleep respiratory detection, movement monitoring.

Compared to the traditional PIR sensor, 24GHz mmWave sensors offer the better performance of human activities detection for high sensitivity. The transmitting mmWave is millimeter-level which means mmWave sensors will maintain sensing status even if there is a shelter block the detected object. Unlike rapid responding to PIR sensor, mmWave sensors detect objects continuously. All of which makes mmWave sensors quite useful in the living rooms, hotels, or even prison that requires monitoring all the time.

The MR24BSD1 radar leverages the superior performance of 24GHz mmWave to monitor human sleep quality implements based on received breathing rate and body movement while people falling asleep. Furthermore, the radar is independent of temperature, humidity, noise, airflow, dust, light, and other environmental influences. Designed as low power output, the radar maintains health-friendly working status while it is detected. For privacy protection, the radar uses the properties of millimeter waves that only process wave signals to provide a fully private sensing environment.

The radar supports secondary development and it adapts to various scenarios applications as it includes scene recognition capability that identifies occupied/unoccupied and personnel activity status. The detected area is a Horizontal 40°/vertical 40° sector beam and it maximum detect 1.5 meters of body movement and 1.5 meters human breathing rate.

The Updated Product

1. There is an resistor used for filtering RC. Since it doesn't use in the module as we tested, it has been removed.

2. Since we removed the LED from the module, the resistor here limited cicuit has been canceled as well.

Pinout

Usage Method


Application

  • Smart Home
  • Smart Hotel
  • Human Sleep Quailty Monitor

Specification

Detection angle and distance

Parameter content

Minimum value

Typical values

Maximum value

Unit

MR24BSD1 (32-point narrow beam antenna)

Sleeper perception distance

-

-

2.75

meter

Fall state sensing distance

0.5

1.5

meter

Radar detection angle (horizontal)

-

40

-

degree

Radar detection angle (pitch)

-

40

-

degree

Electrical characteristics

Operating parameters

Minimum value

Typical values

Maximum value

Unit

Operating voltage (VCC)

4.5

5.0

6

V

Operating current (ICC)

90

93

100

mA

Operating I\O Inflow/Output Current (IIO)

-

8

20

mA

Operating temperature (TOP)

-20

-

+60

Storage temperature (TST)

-40

-

+80

RF Performance

Launching parameters

Operating frequency (fTX)

24.0

-

24.25

GHz

Transmitted power (Pout)

-

-

6

dBm

Part List

MR24BSD1 24GHz mmWave Radar Module x1

ECCN/HTS

HSCODE 8526109090
USHSCODE 8517180050
UPC
EUHSCODE 8471707000
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    It looks nice and solid. Good quality.
    By
  2. Product Quality
    100%
    Documentation
    80%
    from order view
    Der Sensor macht genau das was er soll
    By

FAQ

2 Item(s)

Show per page