![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
20mm 8*8 square matrix LED - Red
SKU
104990024
Download datasheet here
- 10+: $2.03
YOU MAY LIKE THIS
PRODUCT DETAILS
Download datasheet here
Technical details
Dimensions | 60mm x40mm x18mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
20mm 8*8 square matrix LED - Red | 1 |
ECCN/HTS
HSCODE | 8531200000 |
UPC | 841454113287 |
ROHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review