![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.7 e-Paper Panel
SKU
104990054
This is a 2
- 10+: $23.31
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a 2.7’’ a-Si, active matrix TFT, Electronic Paper Display(EPD) panel. By combing the high resolution (117 dpi) of a TFT backplane and the dependability/maturity of E Ink technology, this display offers its user the freedom to display any image with excellent definition and contrast. It is ideal for mobile devices requiring slightly larger and higher-resolution displays or electronic price tags for higher-end data rich products. The small and thin form factor makes it easy to design it into a variety of applications.
Features
- Ultra low power consumption
- Super wide viewing angle - near 180°
- Extra thin & light
- High Resolution
- SPI interface
- RoHS compliant
Specification
- Outline(mm): 70.42(H) x 45.80(V) x 1.0(T)
- Resolution: 264 x 176
- Contrast Ratio: 7:1
- Interface: SPI
- Operation Temperature: 0~50°C
- Storage Temperature: -20~60°C
- Refresh Time(room temp.): 3 sec
- Pixel Pitch(mm): 0.217 x 0.217(117dpi)
- Pin Number: 40 pins(Connector STARCONN 089H40 or Compatible)
- Input Voltage: 3.0V
- FPC: 0.5mm pitch with stiffener
- FPL: V110
Documents
Technical details
Dimensions | 80mm x120mm x13.4mm |
Weight | G.W 9g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531809000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page