![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.4GHz Bluetooth Low Energy 4.0 module-4dB V-14001
This product is retired, please consider our 2
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on 2.4GHz Bluetooth Low Energy 4.0 module-4dB V-14001 with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
This product is retired, please consider our 2.4GHz Bluetooth Low Energy 4.0 module-20dB V-14004 as your alternative choice.
V-14001 is a high integration small size Bluetooth 4.0 module.
FEATURES
This module is based on low energy bluetooth4.0 chip NRF51822.support BLE4.0 mode and private mode.
ARM Cortex-M0 32 core 128K Flash 16K RAM
128bit AES hardware encryption, ,with a 1dB resolution RSSI,10bit ADC I2C UART SPI WDT RTC PPI
Small size 12mm*19mm*2mm,pin space 1.27mm,can be used as embedded wireless development platform
Widely used as Bluetooth,serial port, remote control, wireless meter reading, industrial data collection, heart rate ,ANCS, keyboard and HID device, etc
SPECIFICATION
Work Frequency | 2400MHZ-2483MHZ | |
Work Voltage | 1.8-3.6V | |
Maximum power | +4dBm | |
Transmission rate | 250K/1M/2Mbps | |
TX current | 10mA | |
RX current | 13mA | |
MCU work current | 4.4mA@16MHZ@3v | Flash |
MCU work current | 2.4mA@16MHZ@3v | RAM |
MCU idle mode | 2.3uA@3V ON mode,all block idle | |
MCU close mode | 420uA@3v OFF mode | |
sensitivity | -96dBm@250kbps | 0.1%BER |
Technical details
Dimensions | 55mm x55mm x2mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
UPC | 841454115748 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewMicrocontroller module with Bluetooth connectivity for mobile devices
-
from order viewEverything as advertised.
-
from order viewThe module provides a large range of communication via Bluetooth
-
from order viewGood quality and price