2 x AA Battery Holder with On/Off Switch and Sliding Cover
SKU
320180003
This is a 3.0V battery holder with an On/Off Switch and a Sliding Cover
- 10+: $0.43
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Supports 3.0V Alkaline or Rechargeable Batteries
- Built-in On/Off Switch for Convenient Switching
- Sliding Cover for Better Protection
Description
This is a 3.0V battery holder with a built-in On/Off switch. You can use two AA-size batteries (each with 1.5V). Both Alkaline and Rechargeable batteries can be used.
Note
Batteries are not included
Specifications
- Material: Plastic
- Battery Holder Demensions: 69.0mm x 34.5mm x 21mm
Parts List
1 x (2 x AA Battery Holder with On/Off Switch and Sliding Cover)
ECCN/HTS
HSCODE | 8536909000 |
USHSCODE | 8536908585 |
UPC | |
EUHSCODE | 8536909500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review