![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.8 TFT Touch Shield V2.0
Full screen resistive touch active range Backlight control through programming 65535 rich colors display Built-in SD card slot Compatible with standard Arduino/Seeeduino boards
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a multifunctional Arduino/Seeeduino/Arduino Mega compatible resistive touch screen. It can be used as display device or sketch pad.Compared with the previous version, 2.8’’TFT Touch Shield V1.0, we replaced the screen driver with a more professional chip, ILI9341 driver, providing different pin-saving SPI communication without sacrificing the data transmitting speed. Due to the communication method change, programs developed for the original version need modifications before being transplanted to the new version. With a SD card module integrated also on this shield, this shield reserves great room for other expansions to your project.
Features
-
Big screen for easy and comfortable experience
-
Backlight controllable via programming
-
65535 rich colors display
-
SPI pin-saving communication method
-
Full screen touch active range
Technical details
Dimensions | 100mm x66mm x30mm |
Weight | G.W 56g |
Battery | Exclude |
Part List
2.8 TFT Touch Shield V2.0 | 1 |
ECCN/HTS
HSCODE | 9013803010 |
USHSCODE | 8531809051 |
UPC | 841454100560 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
FAQ
- Page Previous
- Page 1
- You're currently reading page 2