![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.4GHz Whip Rubber Antenna
SKU
318020010
The 2.4 GHz whip antenna is a compact, omnidirectional high performance antenna for 2.4 GHz band including WiFi, ZigBee, Bluetooth, Video, ISM, etc.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Whip antenna for 2.4Ghz with SMA male connector
- Same model included in several RF Explorer models
Description
The 2.4 GHz whip antenna is a compact, omnidirectional high-performance antenna for 2.4 GHz band including WiFi, ZigBee, Bluetooth, Video, ISM, etc.
This antenna is included in several RF Explorer models such as 2.4G, ISM Combo, 3G Combo and 6G Combo. You can order this as a replacement if your original antenna got damaged or lost, or as an extra antenna for multiple purposes such as using it with RF Explorer Signal Generator.
Specification
- Impedance: 50 ohm
- Characterized response: 2400-2500Mhz
- VSWR: <1.8
- Gain: 2dBi
- Max power: 25W
- RoHS compliant
Part List
2.4GHz Whip Rubber Antenna X 1
Technical details
Dimensions | 60mm x60mm x9mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454115489 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review