![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.4GHz Nordic nRF51822 Low Energy 4.0 module-20dB V-14004
V-14004 is a high integration small size Bluetooth 4
- 10+: $17.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on 2.4GHz Nordic nRF51822 Low Energy 4.0 module-20dB V-14004 with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
V-14004 is a high integration small size Bluetooth 4.0 module.
Features
Specification
|
Technical details
Dimensions | 60mm x60mm x2mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8517180050 |
UPC | 841454115731 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |