![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.4GHz Rod Antenna for XIAO ESP32C3
This is a mini antenna compatible with a tiny Seeed Studio XIAO ESP32C3 XIAO ESP32C6and XIAO ESP32S3 microcontroller board. With a rugged and effective hardware design, the antenna increases the wireless capability of the MCU board.
- 10+: $1.90
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a mini antenna compatible with a tiny Seeed Studio XIAO ESP32C3 XIAO ESP32C6and XIAO ESP32S3 microcontroller board. With a rugged and effective hardware design, the antenna increases the wireless capability of the MCU board.
This antenna is XIAO ESP32C3 TELEC certified supporting antenna, and it is TELEC compliant with XIAO ESP32C3
Feature
- Mini Antenna for Tiny Seeed Studio XIAO ESP32C3: Attach everything you need to enhance the tiny MCU board wireless capability in 2.4GHz
- Omnidirectional Function Design: Robust, effective hardware, which gains up to 2.81 dBi
- Material Substance Compliance: REACH, RoHS
Description
2.4GHz 2.81dBi Antenna for XIAO ESP32C3 help to increase the wireless capability for Seeed Studio XIAO ESP32C3 in 2.4GHz, and decrease the lifetime cost of M2M (Machine to Machine) by designing robust, effective, and maintenance-reducing.
It has presented everything you need in the packaging and provided an easy installation method for your convenience.
This antenna is omnidirectional and capable of gaining up to 2.81 dBi for the Seeed Studio XIAO ESP32C3, operating in 2.4GHz.
Specification
Parameter |
Detail |
Frequency Bands, MHz |
2400-2500 |
VSWR (Max) |
3.0:1 |
Peak Gain, dBi (Typ) |
Up to 2.81 |
Nominal Impedance |
50 Ω |
Max Power (ambient temp of 25°C) |
10 Watts |
Azimuth Beam Width (deg) |
Omnidirectional |
Polarization |
Linear, Omnidirectional |
Radome PC, |
White |
Storage Temperature Range (°C) |
-40° C to +85° C |
Operational Temperature Range (°C) |
-30° C to +80° C |
Material Substance Compliance |
REACH/RoHS Compliant |
Hardware Overview
Part List
SMA to I-PEX Antenna Cable |
x1 |
White Rubber Duck Antenna |
x1 |
FAQ
How can I know the farthest communicated distance?
The distance of wireless communication is related to the transmit power, receive sensitivity, and operating frequency, and is impacted by external factors like atmosphere, and obstacles. Hence, it is inconclusive.
However, the antenna will ensure the Seeed Studio XIAO ESP32C3 functions well in your kitchen, living room, or bedroom.
ECCN/HTS
HSCODE | 8517710000 |
USHSCODE | 8517620010 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewDoes what it should!
-
from order viewGood quality product and packaging
-
from order viewAll OK, excellent
-
from order viewCompact and easy-to-use size
-
from order viewPerfect, it's ok.