![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
2.4G WIRELESS MODULE NRF24L01+PA
SKU
317990024
This wireless Transceiver module is an easy and suitable module if you want to setup your wireless communication system with low cost
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
This wireless Transceiver module is an easy and suitable module if you want to setup your wireless communication system with low cost.
It can achieve a good balance between wireless transition performance and cost.
You can easily add it with your own MCU/ARM/PIC/AVR/STM32 system.
What's more, this nRF24L01+ module is designed with Power amplifier and IPX antenna This allowed you to use the wireless communication up to 1000 meters.(No barrier)
SPECIFICATION
• Frequence: 2.4GHz~2.5GHz
• Operating voltage: 3 ~ 3.6V Max
• Current: 115mA
• Multi-frequency: 125 frequency
• Support up to six channels of data reception
PART LIST
• 1x NRF24L01+PA+LNA wireless module
• 1x IPX Antenna
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 16g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454115540 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review