![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Small Solar Panel 80x100mm 1W
This small solar panel 80x100mm 1W is made of single-crystal material that performs high solar energy transformation efficiency. It has a fine resin surface and sturdy back suitable for outdoor environments.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Made of single-crystal material (monocrystalline) that performs high solar energy transformation efficiency
- Small but able to provide enough power for your DIY projects
- A fine resin surface which makes it waterproof and a sturdy back suitable for outdoor environments
- A 2mm JST connecter is attached to the penal, which makes it perfect to team up with most of our can-use-solar-power-supply boards
Description
Many people like solar energy because it is simple, clean, and renewable. Especially when you are building outdoor projects, solar energy is one of the best solutions for power supply. Depending on the project you are going to build, there are many different sizes of solar panels to choose, If you are looking for a portable solar panel, why not look at this small solar panel that we are going to introduce today: Small Solar Panel 80x100mm 1W.
This solar panel is made of single-crystal material that performs high solar energy transformation efficiency at 17%. It has a fine resin surface and sturdy back suitable for outdoor environments. A 2mm JST connecter is attached to the penal, which makes it perfect to team up with most of our can-use-solar-power-supply boards like:
The typical open circuit voltage is around 5V, depending on light intensity. In those bright summer days with a clear sky and big sun, the peak OC voltage can rush up to 10V. To prevent any damage to boards that accept a narrow range of input voltage, like Lipo Rider, it’s recommended to check whether the OC voltage is safe before any connection.
Find the Right Mini Solar Panels for your Projects
We offer 6 similar Mini Regular Solar Panels products that differ just in size and power. For your convenience, we made a table comparing all of our regular mini solar panels so you can easily pick one that suits your project!
Name | Size | Efficiency | Voltage at Peak Power | Current at Peak Power | Weight | Price |
---|---|---|---|---|---|---|
3W Solar Panel 138*160 | 160x138x2.5mm | 16% | 5.5V | 540mA | 104g | $11.95 |
2.5W Solar Panel 116*160 | 160x116x2.5mm | 15% | 450mA | 90g | $9.95 | |
2W Solar Panel 80X180 | 180x80x2.5mm | 17% | 360mA | 69g | $7.95 | |
1.5W Solar Panel 81*137 | 137x81x2.5 mm | 16% | 270mA | 48g | $5.95 | |
1W Solar Panel 80*100 | 100x80x2.5mm | 15.5% | 170mA | 33g | $3.95 | |
0.5W Solar Panel 55*70 | 70x55x3mm | 17% | 100mA | 17g | $1.95 |
Specifications
- Dimensions: 100x80x2.5(±0.2) mm
- Typical voltage: 5.5V
- Typical current: 170mA
- Open-circuit voltage: 8.2 V
- Maximum load voltage: 6.4V
DOCUMENTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 40g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8541402000 |
USHSCODE | 8541406010 |
UPC | 841454116387 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
-
-
Really good solar panel work fine and we can adapt them to many IOT tools easily (2mm JST power connector )
-
-
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page Next