![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
18650 Battery Holder Case - 3 Slot
SKU
106990288
18650 Battery Holder Case with wire leads for soldering / connecting
- 10+: $0.51
YOU MAY LIKE THIS
PRODUCT DETAILS
Features:
100% brand new and high quality
Battery type: 3*18650 Case Holder
18650 Battery Holder Case with wire leads for soldering / connecting
Keep your batteries organized and protected
Specifications:
Material: Plastic
Color: Black
Size: approx. 77x 62 x 20mm(Not count the wire length)
Net weight: 21.5g
Part List
1 x 3*18650 Battery Holder 11.1V
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926903500 |
UPC | |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review