![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
16mm Telephoto Lens for Raspberry Pi High Quality Camera with C-Mount
This is a 16mm 10MP Telephoto Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a high level of zoom and can be used to target specific subjects located far away. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
We have released the Raspberry Pi High Quality Camera and this lens is supported by this camera.
Features
- Narrow angle of view suitable for viewing distant subjects
- Adjustable aperture from F1.4 to F16
- Thumbscrew adjustment for easy fitting
- Front and back covers for protection
Description
This is a 16mm 10MP Telephoto Lens which is suitable to use with the Raspberry Pi High Quality Camera. It has a high level of zoom and can be used to target specific subjects located far away. The lens can be easily screwed into the Raspberry Pi High Quality Camera. Also, it comes with front and back covers for protection when it's not in use.
Tip
We also offer a 6mm wide angle lens which is supported by the Raspberry Pi High Quality Camera. Please click here to learn more.
Specifications
Image Format | 1" |
---|---|
Focal length | 16mm |
Resolution | 10 Megapixel |
Aperture | F1.4 to F16 |
Mount | C |
Field Angle | 1" 44.6°× 33.6° |
2/3" 30.0°× 23.2° | |
1/1.8” 24.7°× 18.6° | |
1/2" 21.8°× 16.4° | |
Distortion | 1" (-0.7%) |
1/2" (-0.5%) | |
1/3" (-0.15%) | |
M.O.D | 0.2m |
Back focal length | 17.53mm |
Optical length | 67.53mm |
Dimensions | 39x50mm |
Weight | 133.7g |
Comparison of different lenses compatible with Raspberry Pi High Quality Camera
113990818 | 101990643 | 114992274 | 114992275 | 114992276 | 114992278 | |
---|---|---|---|---|---|---|
Image Format | 1/2" | 1" | 1/2" | 1/2" | 1" | 1/2.3" |
Focal Length | 6mm | 16mm | 25mm | 35mm | 50mm | 8-50mm |
Resolution | 3 Megapixel | 10 Megapixel | 10 Megapixel | 10 Megapixel | 8 Megapixel | 3 Megapixel |
Aperture | F1.2 | F1.4 to F16 | F1.4 to F16 | F1.7 to F16 | F1.4 to F16 | F1.4 to F16 |
Mount Type | CS | C | C | C | C | C |
Angle of View | 63° | 1" 44.6°× 33.6° 2/3" 30.0°× 23.2° 1/1.8” 24.7°× 18.6° 1/2" 21.8°× 16.4° |
19.6° | 14.3*10.7° | 14.5*10.9° | Wide: 41.8°x30.8° / Tele: 6.42°x4.80° |
Minimum Object Distance | 0.2m | 0.2m | 0.3m | 0.35m | 0.5m | 0.5m |
Parts List
1 x 16mm Telephoto Lens for Raspberry Pi High Quality Camera
ECCN/HTS
HSCODE | 9002199090 |
USHSCODE | 9002190000 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |