![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
16mm Momentary Metal Illuminated Push Button - Orange LED
SKU
311050016
- 10+: $5.85
YOU MAY LIKE THIS
PRODUCT DETAILS
Technical details
Dimensions | 60mm x40mm x16mm |
Weight | G.W 14g |
Battery | Exclude |
Part List
16mm Momentary Metal Illuminated Push Button - Orange LED | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536509065 |
UPC | 841454116745 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page