![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
16mm Momentary Metal Illuminated Push Button - Green LED
SKU
311050018
- 10+: $5.53
YOU MAY LIKE THIS
PRODUCT DETAILS
Technical details
Dimensions | 90mm x60mm x16mm |
Weight | G.W 14g |
Battery | Exclude |
Part List
16mm Momentary Metal Illuminated Push Button - Green LED | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454116721 |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review