![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
16mm Anti-vandal Metal Push Button - Royal Blue
- 10+: $2.98
YOU MAY LIKE THIS
PRODUCT DETAILS
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.
This is a refined metal push button with polished stainless surface and silver as contact material. It takes screw terminals as connectors so that it’s easy to be assembled or removed on a project without soldering.
This button comes with 6 different colors: Glory Gold,Carbon Black, Dark Green, Crimson Red, Chocolate Brown, and Royal Blue.
Features
Shiny polished surface
Reusable screw terminals
Long life, 200,000+ push and bounce
Specifications
Diameter: 16mm
Degree of protection: IP67
Type: Momentary
Terminal type: screw terminal
Maximum voltage: 250V/AC
Contact resistance: 5MΩ(maximum)
Life: 200,000 cycles+
Operating temperature: -25°C - +65°C
Technical details
Dimensions | 50mm x40mm x16mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
16mm Anti-vandal Metal Push Button - Royal Blue | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454116868 |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |