the AI Hardware Partner
Toggle Nav
Loading...

15.6inch Monitor - 4K, IPS, 16:9, HDR, 100%sRGB, mini HDMI, Type-C, speaker, Compatible for Raspberry Pi/Nvidia Jetson/PC/reRouter

SKU
104990823
Rating:
100 % of 100
This 15.6-inch mobile monitor comes with an IPS panel, accurate color reproduction, wide viewing angles, HDR technology, 3840x2160 resolution, 16:9 aspect ratio, 1000:1 contrast ratio, uniform backlight illumination, convenient connectivity, and built-in software for optimal visual experience and easy adjustments.
$199.00
Out of stock
  • 10+: $195.00

PRODUCT DETAILS

Feature

  • Mobile Monitor with IPS panel: Design in 15.6-inch, offers accurate color reproduction(IPS), and provides a wide viewing angle of 178° both horizontally and vertically
  • High-definition and detailed image display: Feature HDR technology, equip 3840x2160 resolution LCD module, and present 16:9 aspect ratio maximizes screen space, resulting in a more vibrant and lifelike image
  • Visual Comfort with backlight technology: Provide uniform backlight illumination to reduce eye fatigue. With a maximum brightness of 400cd/m² and a contrast ratio of 1500:1, the screen delivers bright and clear visuals with rich color depth and details
  • Convenient connectivity and audio output: Support Mini HDMI, Type-C for display, and a 3.5mm audio output jack along with a speaker, allowing easy connections to external devices
  • Built-in Software: Equip ordinary blue-white OSD control and support for up to 12 language menus, users can effortlessly adjust settings for optimal visual effects and operational experience

Description

The 15.6-inch portable monitor, a perfect blend of performance, versatility, and portability. This high-resolution display boasts an impressive 3840x2160 resolution and an IPS panel, delivering breathtaking visuals with lifelike colors and ultra-sharp details. The 16:9 aspect ratio ensures an immersive viewing experience for both work and entertainment.

Equipped with a 60 Hz refresh rate and a backlight brightness of 400 cd/m2, our monitor guarantees smooth visuals and vivid imagery even in well-lit environments. The wide 178-degree viewing angle ensures consistent picture quality from various perspectives, making it ideal for collaborative tasks and presentations.

Weighing just 900g and measuring a mere 10mm in thickness, this lightweight marvel is your go-to travel companion. The sturdy Aluminum Alloy CNC shell not only ensures durability but also adds a touch of sophistication to its design.

With its user-friendly 3.5mm headphone jack and built-in speakers, you can enjoy an immersive audiovisual experience on the go. Powered by a 5V/4A (USB Type C) supply voltage, our monitor ensures efficient performance without draining your devices.

Application

  • System Maintenance and Troubleshooting
  • Travel and Outdoor Activities
  • Education
  • Mobile Office
  • Robot

 

 

 

 

Specification

Parameter

Value

Screen Size

15.6 inch

Resolution

3840*2160

Panel Type

IPS

Aspect Ratio

16:9

Refresh Rate

60 Hz

Backlight Brightness

400 cd/m2

Viewing Angle

178 degree

Contrast Ratio

1500:1

High Color Gamut

100% sRGB

HDR

400

Video Input Port

1*Mini HDMI / 2*Type C(support Thunderbolt 3 and USB3.1 gen2)

Audio Output Port

3.5mm headphone jack

Speaker

8Ω/1W*2

Monitor Thickness

10mm

Monitor Size

363mm * 223mm *10 mm

Operating Temperature & Humidity

0 °C ~ 40 °C, 10 ~ 85%RH

Monitor Weight

900g

Shell Material

Aluminum Alloy CNC

Supply Voltage

5V/4A (USB Type C)

 

Part List

15.6-inch Mobile Monitor

1

International Wall Adapter Power Supply 5VDC 4A – Type-C (with US/AU/UK/EU plugs)

1

Type A to C Cable

1

Type C to C Cable

1

HDMI to Mini HDMI Cable

1

Micro HDMI to HDMI Adapter

1

User Manual

1

ECCN/HTS

HSCODE 8531200000
USHSCODE 8531809051
UPC
EUHSCODE 8531202090
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    good bought at good price.
    By

FAQ

1 Item

Show per page