![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
15.6inch Monitor - 1080P, IPS, 16:9, HDR, 100%sRGB, mini HDMI, Type-C, speaker, Compatible for Raspberry Pi/Nvidia Jetson/PC/reRouter
This 15.6-inch mobile monitor comes with an IPS panel, accurate color reproduction, wide viewing angles, HDR technology, 1920x1080 resolution, 16:9 aspect ratio, 800:1 contrast ratio, uniform backlight illumination, convenient connectivity, and built-in software for optimal visual experience and easy adjustments.
- 10+: $109.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Mobile Monitor with IPS panel: Design in 15.6-inch, offers accurate color reproduction(IPS), and provides a wide viewing angle of 178° both horizontally and vertically
- High-definition and detailed image display: Feature HDR technology, equip 1920x1080 resolution LCD module, and present 16:9 aspect ratio maximizes screen space, resulting in a more vibrant and lifelike image
- Visual Comfort with backlight technology: Provide uniform backlight illumination to reduce eye fatigue. With a maximum brightness of 250cd/m² and a contrast ratio of 800:1, the screen delivers bright and clear visuals with rich color depth and details
- Convenient connectivity and audio output: Support Mini HDMI, Type-C for display, and a 3.5mm audio output jack along with a speaker, allowing easy connections to external devices
- Built-in Software: Equip ordinary blue-white OSD control and support for up to 12 language menus, users can effortlessly adjust settings for optimal visual effects and operational experience
Description
The 15.6-inch portable monitor, a perfect blend of exceptional performance and portability, delivering a stunning Full HD visual experience. With a resolution of 1920x1080 and an IPS panel, this monitor promises lifelike and detailed images, providing you with immersive viewing pleasure. The 16:9 aspect ratio further enhances your visual immersion.
Designed with portability in mind, this monitor weighs a mere 900g and is only 10mm thick, making it an ideal travel companion. The sturdy Aluminum Alloy CNC shell not only protects the monitor but also adds a touch of elegance to its design.
Featuring a 60 Hz refresh rate and a brightness of 250 cd/m2, this monitor ensures smooth and clear visuals, even in various lighting conditions. The wide 178-degree viewing angle allows for consistent picture quality, making it ideal for content sharing and collaborative work.
With support for a high color gamut of 100% sRGB, this monitor delivers true-to-life color reproduction, catering to tasks demanding high color accuracy. It also supports HDR, adding vivid and realistic visual effects to your content.
Apart from delivering exceptional visual performance, our monitor comes with a 3.5mm headphone jack and built-in dual speakers, providing an immersive audio experience.
Powered by a 5V/3A (USB Type C) supply voltage, this monitor ensures efficient and stable performance.
Application
- System Maintenance and Troubleshooting
- Travel and Outdoor Activities
- Education
- Mobile Office
- Robot
Specification
Parameter |
Value |
Screen Size |
15.6 inch |
Resolution |
1920*1080 Full HD |
Panel Type |
IPS |
Aspect Ratio |
16:9 |
Refresh Rate |
60 Hz |
Backlight Brightness |
250 cd/m2 |
Viewing Angle |
178 degree |
Contrast Ratio |
800:1 |
High Color Gamut |
100% sRGB |
HDR |
400 |
Video Input Port |
1*Mini HDMI / 2*Type C(support Thunderbolt 3 and USB3.1 gen2) |
Audio Output Port |
3.5mm headphone jack |
Speaker |
8Ω/1W*2 |
Monitor Thickness |
10mm |
Monitor Size |
363mm * 223mm *10 mm |
Operating Temperature & Humidity |
0 °C ~ 40 °C, 10 ~ 85%RH |
Monitor Weight |
900g |
Shell Material |
Aluminum Alloy CNC |
Supply Voltage |
5V/3A (USB Type C) |
Part List
15.6-inch Mobile Monitor |
1 |
International Wall Adapter Power Supply 5VDC 4A – Type-C (with US/AU/UK/EU plugs) |
1 |
Type A to C Cable |
1 |
Type C to C Cable |
1 |
HDMI to Mini HDMI Cable |
1 |
Micro HDMI to HDMI Adapter |
1 |
User Manual |
1 |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |