![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
15*15mm LED Square - Green
SKU
104990098
Square 15*15mm LED, the color is green
YOU MAY LIKE THIS
PRODUCT DETAILS
Square 15*15mm LED, the color is green.
It's compatible with breadboard, and you can easy to make your protype with the square led.
Feature:
Uniform light emitting area.
Easily mounted on P.C. boards or industry standard sockets.
Flush mountable.
Excellent on/off contrast.
Can be used with panels and legend mounts.
Specification:
Power dissipation: 62.5mW
DC Forward Current: 25mA
Peak Forward Current: 140mA
Reverse Voltage: 5V
Operating / Storage Temperature: -40°C To +85°C
Lead Solder Temperature: 260°C For 3-5 Seconds
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 9405418200 |
UPC | 841454113416 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review