![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
130 DC Motor
SKU
316030010
This is Neodymium magnetic motor, High quality commutator and bigger brushs
- 10+: $2.17
YOU MAY LIKE THIS
PRODUCT DETAILS
This is Neodymium magnetic motor, High quality commutator and bigger brushs. With large output force and high speed, very suitable for making robot car.
Specification:
•Diameter: 20mm
•Length: 25mm
•Shaft length: 8mm
•Shaft diameter: 2mm
•Weight: 17.6g
•Speed: 27000rpm
•Rated voltage: 3V
•Rated current: 850mA
•Stall current: 3.5A
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 50mm x30mm x15mm |
Weight | G.W 19g |
Battery | Exclude |
Part List
130 DC Motor | 1 |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454115991 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review