![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
13.56MHz RFID book tag
SKU
113990015
The 13
- 10+: $1.35
- 20+: $1.28
- More
- 50+: $1.20
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
The 13.56MHz RFID book tag can be used in the identification of books.
And it can be read by almost any 13.56MHz RFID/NFC reader like the 13.56MHz RFID Reader and the NFC/RFID Shield.
Specifications
- Protocol:ISO14443A
- Operating Frequency:13.56 MHz
- Physical Size:5cm*5cm
- EEPROM storage: 8k bit
Technical details
Dimensions | 60mm x90mm x0.5mm |
Weight | G.W 2g |
Battery | Exclude |
ECCN/HTS
ECCN | 5A992 |
HSCODE | 8523592000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review