![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
12mm Domed Push Button Pack
SKU
110990055
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $2.55
YOU MAY LIKE THIS
PRODUCT DETAILS
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.
This is a lovely momentary push button pack for your dash board or control panel. Each pack contains a set of six 12 mm colored domed push buttons. They are red, yellow, green, blue, black and white, which are great for different functions that need to be distinguished from each other.
Features
-
Rich colors
-
Minimal size
-
Long life, 200,000+ cycles
Specifications
-
Diameter: 12mm
-
Degree of protection: IP67
-
Dielectric withstanding voltage: 2000VAC for 1min
-
Contact resistance: 5MΩ(maximum)
-
Life: 200,000 cycles+
-
Soldering requirement: 260°C for 5 sec
-
Operating temperature: -25°C - +65°C
Technical details
Dimensions | 60mm x90mm x17.6mm |
Weight | G.W 24g |
Battery | Exclude |
Part List
12mm Domed Push Button Pack | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454113478 |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page