![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
12V5A Power adapter
SKU
106990023
This power adapter can supply 12v 5A current for multipurposes
- 10+: $6.72
YOU MAY LIKE THIS
PRODUCT DETAILS
This power adapter can supply 12v 5A current for multipurposes.
Specification:
- Output Voltage: 12V
- Output Current: 5A
- Output Power: 60W
- Function: Power Transformer
- Input voltage: AC110/220V±15%
- Frequency range:47~63Hz
- Material: High thermal aluminum
Technical details
Dimensions | 113mm x82mm x42mm |
Weight | G.W 221g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504401400 |
USHSCODE | 8504100000 |
UPC | 841454113454 |
EUHSCODE | 8504400000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review