![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
12V PCB DC Motor drill
SKU
404990001
Introduction:
This Motor Drill mainly used for PCB and other plastic sheet drilling, the chuck suitable for 1~1
- 10+: $3.56
- 20+: $3.36
- More
- 50+: $3.16
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
This Motor Drill mainly used for PCB and other plastic sheet drilling, the chuck suitable for 1~1.2mm diameter drill. it's small size and low nosie, easy to use .
Specifications:
Work Voltage: DC 12V
No load speed: 13000RPM
Current: 500mA
Diameter: 27.5mm
lenth: 37.8mm
Shaft Diameter: 2.3mm
Shaft lenth: 14mm
Drill Diameter: 1mm
Weight:72g
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 60mm x90mm x28mm |
Weight | G.W 63g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8467210000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
value for money
-
-
-
FAQ
Show
per page