![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
12MP, 8mm lens for Raspberry Pi Camera Sensor - M12-mount, 12 million pixel, 8mm focal length
The 12MP, 8mm lens for Raspberry Pi Camera Sensor is well suited for Raspberry Pi camera sensor with M12-mout connection. It provides 12 million pixel camera capture, and 8mm focal length, designed for high quality image capture.
YOU MAY LIKE THIS
PRODUCT DETAILS
The 12MP, 8mm lens for Raspberry Pi Camera Sensor is well suited for Raspberry Pi camera sensor with M12-mount connection. It provides 12 million pixel camera capture, and 8mm focal length, designed for high-quality image capture.
Feature
- 12MP, 8mm lens for Camera Sensor: Provide 12 million pixel camera capture and 8mm focal length
- M12-mount Connection: Support M12-mount camera sensor
Description
The 12MP, 8mm lens for Raspberry Pi Camera Sensor is well suited for Raspberry Pi camera sensor with M12-mount connection. It provides 12 million pixel camera capture, and 8mm focal length, designed for high-quality image capture. It also comes with front and back covers for protection when it's not in use.
Application
- High-quality Image Capture
Specification
Focal-Length (mm) |
8mm |
|||
Resolution |
12 Megapixel |
|||
Image format |
1/1.7" |
|||
Aperture |
F1.8 |
|||
Mount |
M12 |
|||
Field Angle D*H*V(°) |
1/1.7'' |
1/2.5'' |
1/3'' |
|
D |
72.64 |
50.7 |
43 |
|
H |
57.12 |
44.4 |
34.7 |
|
V |
42.44 |
32.6 |
26.4 |
|
Distortion |
-15.68% (max) |
|||
CRA |
≤10.8° |
|||
M.O.D |
0.3m |
|||
Dimension (mm) |
Φ17×33.1mm |
|||
Weight |
12g |
|||
BFL |
10.02mm |
|||
MBF |
6.8mm |
|||
IR Correction |
Yes |
|||
Operation |
Focus |
/ |
||
Zoom |
/ |
|||
Iris |
Fixed |
|||
Size Tolerance: |
0-10±0.05; 10-30±0.10; 30-120±0.20 |
|||
Angle Tolerance: |
±2° |
|||
Notes: 1、Working temperature: -20℃ --+70℃。 2、Optical coating is very important for lens imaging. It should be handled with care to avoid scratching the coating. 3、The lens contains precision optical and mechanical components. Please avoid violent vibration during transportation and use. |
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8473301140 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |