![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
12MP, 2.7mm lens for Raspberry Pi Camera Sensor - M12-mount, 12 million pixel, 2.7mm focal length, wide-angle lens
The 12MP, 2.7mm wide-angle lens for Raspberry Pi Camera Sensor is well suited for Raspberry Pi camera sensor with M12-mout connection. It provides 12 million pixel camera capture, and wide angle lens, designed for high quality and wide angle image capture.
YOU MAY LIKE THIS
PRODUCT DETAILS
The 12MP, 2.7mm wide-angle lens for Raspberry Pi Camera Sensor is well suited for a Raspberry Pi camera sensor with M12-mount connection. It provides 12 million pixel camera capture, and a wide angle lens, designed for high quality and wide-angle image capture.
Feature
- 12MP, 2.7mm lens for Camera Sensor: Provide 5 million pixel camera capture and 2.7mm focal length
- M12-mount Connection: Support M12-mount camera sensor
- Wide-angle Lens: Offer wide-angle image capture
Description
The 12MP, 2.7mm wide-angle lens for Raspberry Pi Camera Sensor is well suited for a Raspberry Pi camera sensor with M12-mount connection. It provides 12 million pixel camera capture, and wide angle lens, designed for high quality and wide-angle image capture. It also comes with front and back covers for protection when it's not in use.
Application
- High-quality Image Capture
- Long-focus Usage
- Wide-angle image capture
Specification
Focal-Length (mm) |
2.7±5%mm |
||
Resolution |
12 Megapixel |
||
Image format |
1/2.3" |
||
Sensor Size |
6.28mm(H)x4.7mm(V)x7.86m(D) |
||
Aperture |
F2.5±5% |
||
Mount |
M12 |
||
Field Angle D*H*V( °) |
D |
185° |
|
H |
140° |
||
V |
103° |
||
Distortion |
-75% |
||
CRA |
Max14° |
||
Dimension (mm) |
Φ17.40×18.94m |
||
MBF |
3.06mm |
||
Operation |
Focus |
/ |
|
Zoom |
/ |
||
Iris |
Fixed |
||
Size Tolerance: |
0-10±0.1; 10-30±0.3; 30-120±0.5 |
||
Angle Tolerance: |
±2° |
||
Notes: Working temperature:-30℃ --+75℃。 2 、 Optical coating is very important for lens imaging. It should be handled with care to avoid scratching the coating. 3 The lens contains precision optical and mechanical components. Please avoid violent vibration during transportation and use. |
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8473301140 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |