![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
125Khz RFID module - UART
effective distance: 50mm Less than 100ms decoding time UART TTL interface
- 10+: $10.63
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
One of the coolest part of IoT project must be the identification technology, 125Khz RFID module – UART is the most popular RFID module that produced by Seeed, By connecting this RFID module to Arduino or Raspberry Pi, you are able to build projects that can be used in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc.
Features
-
Support external antenna
-
Maximum effective distance up to 50mm
-
Less than 100ms decoding time
-
UART TTL interface
-
Support EM4100 compatible read only or read/write tags
-
Built-in external bi-color LED and buzzer driver
-
Small outline design
Note:
Module will notify whenever 125khz tag approaches, tag serial number will be send via TX pin. Easy way for a RFID module on MCU projects or PC connnection via UartSB.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
125Khz RFID module - UART | 1 |
External Antenna | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454113485 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
-
Datasheet: RDM630-Spec.pdf
-
SHARED BY USERS
REVIEWS
-
-
reliable and easy to use This RFID reader is reliable and works well up to several centimeters range. UART protocol is very simple and easy to use.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2