![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Raspberry Pi HDMI IPS Touch Screen LCD (10.1 inch)
SKU
114990836
Raspberry Pi HDMI LCD (10.1 inch) is a IPS, 1280×800, 10.1 inch Capacitive Touch Screen LCD, supports Multi mini-PCs, Multi-Systems, designed for Raspberry Pi.
- 10+: $125.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Raspberry Pi HDMI LCD (10.1 inch) is a IPS, 1280×800, 10.1 inch Capacitive Touch Screen LCD, supports Multi mini-PCs, Multi-Systems, designed for Raspberry Pi.
Feature
- IPS screen,1280×800 high resolution
- Capacitive touch control, supports up to ten-points touch
- When works with Raspberry Pi, supports Raspbian, Ubuntu, single touch, and driver free
- When work as a computer monitor, supports Windows 10/8.1/8/7, ten-points touch, and driver free
- Supports Banana Pi, Banana Pro, comes with Lubuntu, Raspbian images
- Supports BB Black, comes with Angstrom image
- HDMI interface for displaying, USB interface for touch control
- Backlight control to lower power consumption
The Case
- Material : high quality black Acrylic
- Comes with back holder, 30°/45° tilt angle
- Features mounting holes for Raspberry Pi 3B/2B/B+/A+/B, BB Black, Banana Pi
Tip
We also offer the alternative choice in different screen sizes of Raspberry Pi HDMI LCD (5 inch) and Raspberry Pi HDMI LCD (7 inch),
Dimensions
More choices for Raspberry Pi Displays
Product name | Resolution | Power supply | Display interface | For use with | Dimension(mm) | Touch panel type | Display tec. |
---|---|---|---|---|---|---|---|
5 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Windows, etc. | 134x84 | None | IPS |
5 inch 800x480 Capacitive TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 184x106x45 | Capacitive | TFT |
5 Inch HDMI Display with USB TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Pi4, Windows, etc. | 170x90x40 | Resistive | TFT |
5 inch Capacitive touch screen & Acrylic Case Kit | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 210x150x50 | Capacitive | TFT |
7 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Pi4, Windows, etc. | 192x118 | None | IPS |
Raspberry Pi 7 inch Touchscreen Display | 800x480 | 5V | Display ribbon cable | Raspberry Pi3, Pi2, Pi | 194x110x20 | Capacitive | TFT |
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit | 1024x600 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 177x113x15 | Capacitive | TFT |
10.1 inch 1200x1920 HDMI IPS LCD Display | 1200x1920 | 5V | HDMI2.0 | Raspberry Pi3, Pi4,Windows,etc. | 255x165 | None | IPS |
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor | 1920x1080 | 5V | Mini DP/ Mini HDMI / Type C | Raspberry Pi3,Pi4,Windows,etc. | 375x230x12 | Capacitive | IPS |
7 Inch HDMI 1280x800 IPS Display | 1280x800 | 7.5V~12V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 162x106x5 | None | IPS |
7 Inch 1024x600 Capacitive Touch Screen DIY Kit | 1024x600 | 5V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 265x165x50 | Capacitive | TFT |
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL | 1366x768 | 5V~24V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3,Pi4,Windows,etc. | 230x150x5 | None | TFT |
Raspberry Pi HDMI LCD (10.1 inch) | 1280x800 | 5V | HDMI & USB 2.0 | Raspberry Pi3,Pi4,Windows,etc. | 290x200x35 | Capacitive | IPS |
Technical details
Dimensions | 290mm x200mm x35mm |
Weight | G.W 1050g |
Battery | Exclude |
Part List
10.1inch HDMI LCD (B) (with case) | 1 |
Back holder | 1 |
Spare screws | 1 |
HDMI cable | 1 |
USB type A plug to micro B plug cable | 1 |
Power Adapter US Standard 5V 2.5A USB Output | 1 |
ECCN/HTS
HSCODE | 8528521200 |
USHSCODE | 8531809051 |
EUHSCODE | 8531202090 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page