![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
11.6inch HDMI LCD (H) (with case), 1920*1080, IPS, Capacitive touch, Support Raspberry Pi 4
SKU
104990623
An LCD that supports SBCs like Raspberry Pi, Jetson Nano, and Banana Pi, supports systems like Raspbian, Ubuntu and Windows.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- 11.6inch IPS screen,1920x1080 hardware resolution
- Toughened glass capacitive touch panel, 6H hardness
- Supports popular mini PCs such as Raspberry Pi, Jetson Nano, BB Black, as well as general desktop computers
- When works with Raspberry Pi, supports Raspbian/Ubuntu/Kali/Retropie/WIN10 IOT, driver free
- When work as a computer monitor, supports Windows 10/8.1/8/7, ten-points touch, and driver free
- Supports popular game consoles like Microsoft XBOX360, Sony PS4, and Nintendo Switch
- Multi-languages OSD menu, for power management, brightness/contrast adjustment, etc.
- 3.5mm audio jack supports HDMI audio output
- Embedded ferrite Hi-Fi speaker
- Also supports VGA input
- 75x75mm spacing mounting holes (M4 screw hole) for general wall mount
- Comes with 75° tilt angle stand
Description
We have released many LCDs of almost every dimension and resolution. However, not all of these LCDs support the latest SBCs like Raspberry Pi 4 or Jetson Nano, etc. With this IPS 11.6 inch HDMI LCD, you don't have to worry about the compatibility issues because this LCD supports almost all the Mini PCs and many common systems like Raspbian, Ubuntu, and Windows 10. Besides, the LCD has many user interfaces for different functions like the speaker, ear jack and user buttons. All these functions will fulfill all your demands on a media center.
Interface
External Dimension
Part List
- 11.6inch HDMI LCD (H) (with case) x1
- Ring stand x1
- Power adapter 12V x1
- HDMI cable x1
- HDMI to Micro HDMI Adapter x 1
- USB type A plug to micro B plug cable x1
ECCN/HTS
HSCODE | 8471609000 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review