![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
10pcs Alligator Clip Test Lead 500mm - 22AWG
SKU
321080111
alligator,alligator clip,alligator clip,alligator clip,micro:bit
- 10+: $1.44
YOU MAY LIKE THIS
PRODUCT DETAILS
10pcs alligator clip test lead,500mm's long, 22AWG
Widely applications: experiments, breadboarding, prototyping,etc.
5 colors helping you distinguish one from another visually
Strong spring clip with durable protected cover
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 50g |
Battery | Exclude |
On-resistance | <0.4Ω |
The open circuit setting | <20KΩ |
Insulation resistance | 10MΩ |
Rated voltage | 250V |
Rated current | 3A |
UL# | E332522 |
Part List
Alligator clip test lead | 10 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review