![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
10 segment LED gauge bar
- 10+: $1.35
- 20+: $1.28
- More
- 50+: $1.20
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a segment LED bar without control chip. It has 10 segment LEDs, including of 8 green, 1 yellow and 1 red. It is compatible with bread board and can work with Arduino by adding some current limiting resistors. Since it has 10 pin, it may be complex to control. If you would like a modular segment LED bar, see the Grove - LED Bar.
LEDs color
Specification
SYMBOL | PARAMETER | RED | UNIT |
PAD | Power Dissipation Per Segment | 100 | mw |
VR | Reverse Voltage Per Segment | 5 | V |
IAF | Continuous Forward Current Per Segment | 20 | mA |
IPF | Peak Forward Current Per Segment(Duty-0.1,1KHz) | 90 | mA |
--- | Derating Linear From 25°C Per Segment | 0.5 | mA/°C |
TOPr | Operating Temperature Range | -30°C to 80°C | |
Tstg | Storage Temperature Range | -30°C to 85°C | |
Solder Temperature1/16 inch Below Seating Plane 3 Seconds at 250°C |
Dimension
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 50mm x50mm x13mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454116998 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |