![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
10 Segment LED - Yellow
SKU
104990111
High intensity and reliability
High quality, Low power requirement and low cost
IC compatible , Easy assembly
Meet RoHS EU Directive
ESD (HMB)2000V
- 10+: $1.23
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a segment LED bar without control chip. It has 10 segment LEDs, color is Yellow.
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. The 10 segment LEDs have many uses, such as make protype.
If you would like segment LED gauge bar, look at here
Features
High intensity and reliability
High quality, Low power requirement and low cost
IC compatible , Easy assembly
Meet RoHS EU Directive
ESD (HMB)2000V
Specification
Part List
1 x segment LED bar
Technical details
Dimensions | 70mm x45mm x10.5mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454113539 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThe display is very bright, this is a good element for building VU meters
-
from order viewA well made product
-
from order viewNice piece of equipment for defining sound levels project in conjuction with other sensors.
FAQ
Show
per page