![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
1 Pin Female-Male Jumper Wire 125mm (50pcs pack)
SKU
110990045
This is a useful accessory for you when you need to connect female pins with male pins at some special occasions
- 10+: $4.24
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a useful accessory for you when you need to connect female pins with male pins at some special occasions.
Features
Easy to plug
Appropriate length for jumping
Specifications
Quantity: 50
Length: 125mm
Color: Red, yellow, blue, white,black
Connectors type: Male and female
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 34g |
Battery | Exclude |
Part List
S | 1 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454113584 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review